IESNA:LM-63-2002
[TEST]P1644780
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-727-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24172.2
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2634.1 2584.6 2450.0 2324.9 2277.7 2291.9 2348.5 2518.5 2820.6 3276.1 3911.1 4699.4 5386.3 6047.2 6660.9 7347.7 
8079.4 8820.6 9741.1 10626.2 11284.7 11756.8 12122.7 12195.8 11539.7 10083.3 7732.4 3885.1 1357.2 465.0 264.4 179.4 106.2 
49.6 0.0 0.0 0.0 
2634.1 2579.8 2452.4 2327.3 2275.4 2289.5 2346.2 2506.7 2789.9 3264.3 3904.0 4649.9 5388.6 6068.4 6677.4 7364.2 
8110.1 8867.8 9797.7 10687.6 11341.4 11811.1 12198.2 12226.5 11634.1 10189.6 7810.3 3939.4 1411.5 490.9 280.9 193.5 115.7 
56.6 0.0 0.0 0.0 
2634.1 2579.8 2466.5 2348.5 2296.6 2310.8 2360.3 2492.5 2752.1 3177.0 3769.5 4491.7 5239.9 5905.6 6564.1 7253.3 
7987.4 8825.3 9778.9 10756.0 11603.4 12172.2 12578.2 12762.3 12358.7 11072.3 8579.8 4770.2 1803.3 748.2 401.3 250.2 
153.4 99.1 33.0 0.0 0.0 
2634.1 2598.7 2499.6 2400.5 2355.6 2365.1 2405.2 2497.2 2702.6 3033.0 3533.4 4173.1 4907.1 5605.8 6309.2 7024.3 
7793.8 8631.7 9630.2 10723.0 11792.2 12762.3 13470.4 13966.1 13926.0 12965.3 10845.7 7409.1 3179.4 1180.2 639.7 363.5 
214.8 141.6 59.0 0.0 0.0 
2634.1 2601.1 2527.9 2454.7 2426.4 2442.9 2490.2 2546.8 2679.0 2931.5 3269.1 3778.9 4463.4 5119.6 5856.0 
6599.5 7387.8 8284.8 9361.1 10531.8 11922.0 13239.1 14431.1 15356.3 15752.9 15356.3 13680.5 10843.4 6599.5 2568.0 
1076.3 594.8 304.5 153.4 56.6 0.0 0.0 
2634.1 2610.5 2563.3 2525.6 2525.6 2568.0 2620.0 2681.3 2771.0 2933.9 3179.4 3498.0 3977.2 4602.6 5256.5 
6004.7 6885.1 7869.3 9023.5 10376.0 11889.0 13498.7 15007.0 16288.7 17126.6 17298.9 16635.6 14726.1 11244.6 6665.6 
2192.7 705.7 273.8 115.7 33.0 2.4 0.0 
2634.1 2631.8 2615.2 2610.5 2648.3 2714.4 2799.4 2907.9 3033.0 3179.4 3365.8 3601.9 3889.8 4302.9 4878.8 
5532.6 6292.6 7279.3 8466.5 9757.6 11353.2 12958.2 14669.5 16288.7 17631.7 18649.0 19376.0 19326.4 17655.3 13425.6 
7616.8 3106.2 665.6 195.9 54.3 4.7 0.0 
2634.1 2634.1 2627.0 2634.1 2679.0 2756.9 2863.1 2985.8 3122.7 3283.2 3472.0 3696.3 3972.4 4317.0 4871.7 
5523.2 6207.7 7147.1 8313.1 9670.3 11223.4 12929.9 14568.0 16111.6 17508.9 18630.1 19427.9 19557.7 18032.9 13994.4 
7966.1 3911.1 885.1 238.4 59.0 7.1 0.0 
2634.1 2645.9 2653.0 2686.1 2756.9 2856.0 2988.2 3141.6 3311.5 3514.5 3755.3 4010.2 4243.9 4543.6 4994.5 
5572.7 6158.1 7040.9 8263.5 9656.1 11202.1 12814.2 14270.6 15538.1 16734.8 17756.8 18564.0 18809.5 17367.3 12802.4 
7463.4 3410.7 1140.0 321.0 87.3 14.2 0.0 
2634.1 2641.2 2667.2 2723.8 2823.0 2957.5 3110.9 3287.9 3479.1 3698.6 3951.2 4194.3 4437.4 4753.7 5209.3 
5747.4 6363.5 7298.1 8501.9 9911.0 11365.0 12757.6 13944.8 15087.2 16180.1 17084.1 17681.2 17365.0 14822.9 9951.2 
5424.0 1770.2 528.7 259.6 129.8 26.0 0.0 
2634.1 2624.7 2657.7 2726.2 2834.8 2978.7 3144.0 3316.3 3483.9 3672.7 3868.6 4038.5 4248.6 4524.8 4909.5 
5405.2 6047.2 6963.0 8103.0 9292.6 10548.3 11723.8 12814.2 14074.7 15287.9 16293.4 16640.3 15316.2 11298.9 6493.3 
2671.9 682.1 205.3 85.0 33.0 14.2 0.0 
2634.1 2643.6 2676.6 2749.8 2865.4 3007.1 3165.2 3337.5 3498.0 3668.0 3840.3 3986.6 4161.3 4394.9 4758.4 
5202.2 5860.7 6715.1 7713.6 8735.6 9826.1 10626.2 11365.0 12101.4 12578.2 12830.8 12488.5 10970.8 7753.7 4255.7 
1638.1 427.2 136.9 44.8 16.5 9.4 0.0 
2634.1 2627.0 2660.1 2723.8 2834.8 2969.3 3129.8 3285.6 3434.3 3587.7 3736.4 3852.1 3989.0 4206.1 4534.2 
4994.5 5570.4 6250.2 6913.4 7494.1 7985.0 8166.7 8162.0 8098.3 7857.5 7522.4 6927.6 5841.8 4000.8 2018.1 554.7 
165.2 54.3 18.9 9.4 4.7 0.0 
2634.1 2645.9 2664.8 2719.1 2813.5 2936.3 3077.9 3200.6 3328.1 3429.6 3521.6 3592.4 3623.1 3575.9 3358.8 
3002.3 2561.0 2053.5 1517.7 1048.0 715.2 498.0 377.7 297.4 231.3 177.0 139.3 108.6 85.0 61.4 44.8 28.3 16.5 9.4 7.1 4.7 0.0 
2634.1 2636.5 2643.6 2676.6 2759.2 2853.6 2952.8 3030.7 3047.2 2919.7 2586.9 2091.3 1529.5 996.1 634.9 476.8 417.8 
380.0 342.2 302.1 262.0 226.6 191.2 162.9 136.9 108.6 85.0 68.4 51.9 37.8 26.0 16.5 11.8 9.4 4.7 4.7 0.0 
2634.1 2645.9 2638.9 2657.7 2704.9 2763.9 2768.7 2620.0 2190.4 1628.6 1066.9 684.5 538.2 476.8 431.9 387.1 342.2 
299.8 259.6 221.9 188.8 160.5 136.9 118.0 101.5 82.6 63.7 49.6 37.8 28.3 18.9 11.8 9.4 7.1 4.7 4.7 0.0 
2634.1 2643.6 2627.0 2624.7 2638.9 2615.2 2381.6 1819.8 1232.1 788.4 620.8 559.4 493.3 434.3 375.3 325.7 276.2 231.3 
191.2 158.1 129.8 110.9 96.8 87.3 75.5 66.1 56.6 42.5 33.0 26.0 18.9 11.8 7.1 4.7 4.7 2.4 0.0 
2634.1 2624.7 2603.4 2582.2 2549.2 2350.9 1829.3 1189.6 743.5 632.6 592.4 540.5 465.0 389.5 321.0 262.0 214.8 174.7 144.0 
120.4 103.9 92.1 82.6 73.2 63.7 56.6 47.2 40.1 30.7 23.6 16.5 11.8 7.1 4.7 2.4 0.0 0.0 
2634.1 2612.9 2594.0 2565.7 2473.6 2074.7 1404.4 840.3 651.5 611.3 568.8 500.4 422.5 339.9 269.1 212.4 174.7 144.0 118.0 
101.5 92.1 82.6 73.2 63.7 56.6 49.6 40.1 33.0 26.0 21.2 16.5 9.4 4.7 2.4 0.0 0.0 0.0 
2634.1 2612.9 2594.0 2563.3 2431.1 1904.8 1196.7 731.7 632.6 597.2 542.9 465.0 380.0 297.4 233.7 186.5 155.8 127.5 106.2 92.1 
80.3 73.2 63.7 59.0 49.6 42.5 33.0 23.6 18.9 16.5 14.2 9.4 7.1 2.4 0.0 0.0 0.0 
2634.1 2591.6 2572.8 2542.1 2374.5 1770.2 1085.8 693.9 620.8 580.6 516.9 436.7 351.7 266.7 210.1 169.9 141.6 118.0 99.1 82.6 
73.2 63.7 56.6 49.6 42.5 35.4 26.0 18.9 14.2 11.8 9.4 7.1 4.7 0.0 0.0 0.0 0.0 
2634.1 2584.6 2565.7 2535.0 2369.8 1779.7 1081.0 684.5 620.8 578.3 509.8 431.9 342.2 262.0 205.3 165.2 136.9 115.7 96.8 80.3 
70.8 61.4 54.3 47.2 40.1 33.0 23.6 16.5 11.8 11.8 9.4 7.1 4.7 0.0 0.0 0.0 0.0 
